Select a different country or region to see content for your location.
United States
09:18:54 GMT+0000 (Coordinated Universal Time)

Technical data
d | Tr650x6 | Gewinde |
D | 805 mm | Outer Diameter |
B | 89 mm | Breite |
b | 75 mm | Breite Pressenkörper |
D1 | 748 mm | |
d1 | 653 mm | |
s | 24 mm | Hub, max. |
762,7 cm² | Piston surface | |
300 bar | Pressure, max. | |
2.288 kN | Drive-up force, max. | |
≈m | 124,6 kg | Weight |
Additional information
1 pc. Hydraulic nut, 3 pcs. Clamping screws, 1 pc. Screw plug, 1 pc. Connection nipple, 3 pcs. to 5 pcs. Threaded pins, 1 pc. Hand lever, 1 pc. Replacement seal set, 1 pc. User manual | Delivery scope |
Downloads:
Your current product variant
Series | E | Metric fine pitch thread/trapezoid thread |


Recently viewed products

Wait to see recently viewed products