Select a different country or region to see content for your location.
United States
08:49:39 GMT+0000 (Coordinated Universal Time)

HYDNUT55-E-INCH
Hydraulic nut
HYDNUT..-E-INCH

Technical data
d | 54,788 mm | Thread nominal diameter |
53,871 mm | Thread flank diameter | |
UN | Thread type | |
18 | Number of thread convolutions per inch | |
D | 118 mm | Outer Diameter |
B | 40 mm | Width |
b | 36 mm | Width press ring |
D1 | 92 mm | |
d1 | 56 mm | |
s | 4 mm | Stroke, max. |
31,2 cm² | Piston surface | |
700 bar | Pressure, max. | |
219 kN | Drive-up force, max. | |
≈m | 2,77 kg | Weight |
Additional information
1 pc. Hydraulic nut, 3 pcs. Clamping screws, 1 pc. Screw plug, 1 pc. Connection nipple, 3 pcs. to 5 pcs. Threaded pins, 1 pc. Hand lever, 1 pc. Replacement seal set, 1 pc. User manual | Delivery scope |
Downloads:
Your current product variant
Series | E-INCH | Inch thread by UN/ACME standard |

