Select a different country or region to see content for your location.
United States
17:32:43 GMT+0000 (Coordinated Universal Time)

Technical data
d | Tr480x5 | Thread |
D | 612 mm | Outer Diameter |
B | 77 mm | Width |
b | 65 mm | Width press ring |
D1 | 560 mm | |
d1 | 482 mm | |
s | 19 mm | Stroke, max. |
460 cm² | Piston surface | |
400 bar | Pressure, max. | |
1.840 kN | Drive-up force, max. | |
≈m | 68,8 kg | Weight |
Additional information
1 pc. Hydraulic nut, 3 pcs. Clamping screws, 1 pc. Screw plug, 1 pc. Connection nipple, 3 pcs. to 5 pcs. Threaded pins, 1 pc. Hand lever, 1 pc. Replacement seal set, 1 pc. User manual | Delivery scope |
Downloads:
Your current product variant
Series | E | Metric fine pitch thread/trapezoid thread |

