Select a different country or region to see content for your location.
United States
14:21:53 GMT+0000 (Coordinated Universal Time)

Technical data
d | 150 mm | Inner diameter (tolerance: H7) |
D | 270 mm | Outer Diameter |
B | 46 mm | Width |
D1 | 226 mm | |
d1 | 180 mm | |
s | 10 mm | Stroke, max. |
147 cm² | Piston surface | |
600 bar | Pressure, max. | |
880 kN | Drive-up force, max. | |
≈m | 14,1 kg | Weight |
Additional information
1 pc. Hydraulic nut, 1 pc. Screw plug, 1 pc. Connection nipple, 1 pc. Replacement seal set, 1 pc. User manual | Delivery scope |
Downloads:
Your current product variant
Series | HEAVY | Reinforced version without thread |