Select a different country or region to see content for your location.
United States
19:32:32 GMT+0000 (Coordinated Universal Time)

BPP-100T-MANUAL-VALVE
Mobile hydraulic device
BETEX device for mounting/dismounting of tapered or cylindrical roller bearing units in wheelset bearings of rail vehicles, with manual valve, proceed way longitudinal
Replaces
700018

Technical data
U | 230 V | Voltage |
AC power | Current type | |
I | 12 A | Amperage |
f | 50 – 60 Hz | Power frequency |
Fc max | 660 kN | Max. contact force cylinder |
sc max | 392 mm | Max. working stroke cylinder |
pmax | 700 bar | Max. operating pressure |
370 – 1050 | Working height range [bottom – center axis cylinder] (mm) | |
2210 x 652 x 900 | Dimensions [LxWxH] (mm) | |
≈m | 560 kg | Weight |
Functions
electrically driven hydraulic unit for function main cylinder and height adjustment, remote control | Functional principle | |
hydraulically by means of aggregate | Height adjustment | |
2 swivel castors with brake function, 2 fixed castors | Castors |
Additional information
Product is manufactured to order. Request with specification of the application case to customer service. | Availability | |
only in conjunction with bearing/application-specific tool set (not included in delivery, separate on request) | Usability |
Downloads:
Your current product variant
Series | BPP/BPPS | BEARING PULLER/PUSHER |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.