Select a different country or region to see content for your location.
United States
22:13:26 GMT+0000 (Coordinated Universal Time)

NSSS-308
Hydraulic cylinder, 700 bar
BETEX NSSS Standard cylinder, single-acting, spring return, 30T class
Replaces
8230308

Technical data
30 | Capacity class (tons) | |
sp | 209,5 mm | Stroke |
Fa | 309 kN | Advance force, max. |
pmax | 700 bar | Operating pressure, max. |
Voil | 925 cm³ | Oil capacity |
A | 387,5 mm | Height, retracted |
B | 597 mm | Height, extended |
D | 103 mm | Outer diameter |
E | 75 mm | Cylinder bore diameter |
F | 60 mm | Plunger diameter |
H | 57 mm | Base to advance port |
J | 50 mm | Saddle diameter |
K | 10,5 mm | Saddle protrusion from plunger |
O | 1½"-16 UN | Plunger female thread (UN) |
P | 25,4 mm | Plunger thread length |
W | 4"-12 UN | Collar thread (UN) |
X | 50 mm | Collar thread, length |
≈m | 18,1 kg | Weight |
Additional information
Hard chrome plated and hardened piston, Rolled inside of cylinder, Sandblasted outside with black nitride coating, Coupling with dust cap | Product specifics |
Downloads:
Your current product variant
Series | NSSS | Standard cylinder |
Version | 30T | Capacity class 30 |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products