Select a different country or region to see content for your location.
United States
03:18:21 GMT+0000 (Coordinated Universal Time)

NSSS-258
Hydraulic cylinder, 700 bar
BETEX NSSS Standard cylinder, single-acting, spring return, 25T class
Replaces
8230258

Technical data
25 | Capacity class (tons) | |
sp | 209,5 mm | Stroke |
Fa | 269 kN | Advance force, max. |
pmax | 700 bar | Operating pressure, max. |
Voil | 806 cm³ | Oil capacity |
A | 324 mm | Height, retracted |
B | 533,5 mm | Height, extended |
D | 88 mm | Outer diameter |
E | 70 mm | Cylinder bore diameter |
F | 55 mm | Plunger diameter |
H | 25 mm | Base to advance port |
J | 50 mm | Saddle diameter |
K | 10,5 mm | Saddle protrusion from plunger |
O | 1½"-16 UN | Plunger female thread (UN) |
P | 25,4 mm | Plunger thread length |
U | 58 mm | Base mounting holes, bolt circle |
V | 1/2"-13 UNC | Base mounting holes, thread (UNC) |
Z | 19 mm | Base mounting holes, thread depth |
W | 3 5/16"-12 UN | Collar thread (UN) |
X | 50 mm | Collar thread, length |
≈m | 12,2 kg | Weight |
Additional information
Hard chrome plated and hardened piston, Rolled inside of cylinder, Sandblasted outside with black nitride coating, Coupling with dust cap | Product specifics |
Downloads:
Your current product variant
Series | NSSS | Standard cylinder |
Version | 25T | Capacity class 25 |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.