Select a different country or region to see content for your location.
United States
14:30:26 GMT+0000 (Coordinated Universal Time)

NSSS-156
Hydraulic cylinder, 700 bar
BETEX NSSS Standard cylinder, single-acting, spring return, 15T class
Replaces
8230156

Technical data
15 | Capacity class (tons) | |
sp | 153 mm | Stroke |
Fa | 166 kN | Advance force, max. |
pmax | 700 bar | Operating pressure, max. |
Voil | 363 cm³ | Oil capacity |
A | 271,6 mm | Height, retracted |
B | 424,6 mm | Height, extended |
D | 73 mm | Outer diameter |
E | 55 mm | Cylinder bore diameter |
F | 40 mm | Plunger diameter |
H | 25 mm | Base to advance port |
J | 38 mm | Saddle diameter |
K | 9,6 mm | Saddle protrusion from plunger |
O | 1"-8 UN | Plunger female thread (UN) |
P | 25,4 mm | Plunger thread length |
U | 47,7 mm | Base mounting holes, bolt circle |
V | 3/8"-16 UNC | Base mounting holes, thread (UNC) |
Z | 13 mm | Base mounting holes, thread depth |
W | 2¾"-16 UN | Collar thread (UN) |
X | 30 mm | Collar thread, length |
≈m | 6,8 kg | Weight |
Additional information
Hard chrome plated and hardened piston, Rolled inside of cylinder, Sandblasted outside with black nitride coating, Coupling with dust cap | Product specifics |
Downloads:
Your current product variant
Series | NSSS | Standard cylinder |
Version | 15T | Capacity class 15 |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products