Select a different country or region to see content for your location.
United States
13:24:08 GMT+0000 (Coordinated Universal Time)

NSSS-151
Hydraulic cylinder, 700 bar
BETEX NSSS Standard cylinder, single-acting, spring return, 15T class
Replaces
8230151

Technical data
15 | Capacity class (tons) | |
sp | 26,5 mm | Stroke |
Fa | 166 kN | Advance force, max. |
pmax | 700 bar | Operating pressure, max. |
Voil | 63 cm³ | Oil capacity |
A | 124 mm | Height, retracted |
B | 150,5 mm | Height, extended |
D | 73 mm | Outer diameter |
E | 55 mm | Cylinder bore diameter |
F | 40 mm | Plunger diameter |
H | 19 mm | Base to advance port |
J | 38 mm | Saddle diameter |
K | 9,6 mm | Saddle protrusion from plunger |
O | 1"-8 UN | Plunger female thread (UN) |
P | 25,4 mm | Plunger thread length |
U | 47,7 mm | Base mounting holes, bolt circle |
V | 3/8"-16 UNC | Base mounting holes, thread (UNC) |
Z | 13 mm | Base mounting holes, thread depth |
W | 2¾"-16 UN | Collar thread (UN) |
X | 30 mm | Collar thread, length |
≈m | 3,3 kg | Weight |
Additional information
Hard chrome plated and hardened piston, Rolled inside of cylinder, Sandblasted outside with black nitride coating, Coupling with dust cap | Product specifics |
Downloads:
Your current product variant
Series | NSSS | Standard cylinder |
Version | 15T | Capacity class 15 |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.