Select a different country or region to see content for your location.
United States
22:43:00 GMT+0000 (Coordinated Universal Time)

NSSS-1010
Hydraulic cylinder, 700 bar
BETEX NSSS Standard cylinder, single-acting, spring return, 10T class
Replaces
8231010
Frequently bought together

Technical data
10 | Capacity class (tons) | |
sp | 255,5 mm | Stroke |
Fa | 111 kN | Advance force, max. |
pmax | 700 bar | Operating pressure, max. |
Voil | 406 cm³ | Oil capacity |
A | 350 mm | Height, retracted |
B | 605,5 mm | Height, extended |
D | 57 mm | Outer diameter |
E | 45 mm | Cylinder bore diameter |
F | 38 mm | Plunger diameter |
H | 19 mm | Base to advance port |
J | 40 mm | Saddle diameter |
K | 6 mm | Saddle protrusion from plunger |
O | 1"-8 UN | Plunger female thread (UN) |
P | 19 mm | Plunger thread length |
U | 39 mm | Base mounting holes, bolt circle |
V | 5/16"-18 UNC | Base mounting holes, thread (UNC) |
Z | 13 mm | Base mounting holes, thread depth |
W | 2¼"-14 UN | Collar thread (UN) |
X | 30 mm | Collar thread, length |
≈m | 6,4 kg | Weight |
Additional information
Hard chrome plated and hardened piston, Rolled inside of cylinder, Sandblasted outside with black nitride coating, Coupling with dust cap | Product specifics |
Downloads:
Your current product variant
Series | NSSS | Standard cylinder |
Version | 10T | Capacity class 10 |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.