Select a different country or region to see content for your location.
United States
22:25:07 GMT+0000 (Coordinated Universal Time)

NSSS-10010
Hydraulic cylinder, 700 bar
BETEX NSSS Standard cylinder, single-acting, spring return, 100T class
Replaces
82310010
Frequently bought together

Technical data
100 | Capacity class (tons) | |
sp | 260 mm | Stroke |
Fa | 1.001 kN | Advance force, max. |
pmax | 700 bar | Operating pressure, max. |
Voil | 3.720 cm³ | Oil capacity |
A | 448 mm | Height, retracted |
B | 708 mm | Height, extended |
D | 177 mm | Outer diameter |
E | 135 mm | Cylinder bore diameter |
F | 105 mm | Plunger diameter |
H | 40 mm | Base to advance port |
J | 70 mm | Saddle diameter |
K | 3 mm | Saddle protrusion from plunger |
U | 139 mm | Base mounting holes, bolt circle |
V | 3/4"-10 UNC | Base mounting holes, thread (UNC) |
Z | 25 mm | Base mounting holes, thread depth |
W | 6⅞"-12 UN | Collar thread (UN) |
X | 45 mm | Collar thread, length |
≈m | 72,6 kg | Weight |
Additional information
Hard chrome plated and hardened piston, Rolled inside of cylinder, Sandblasted outside with black nitride coating, Coupling with dust cap | Product specifics |
Downloads:
Your current product variant
Series | NSSS | Standard cylinder |
Version | 100T | Capacity class 100 |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.