Select a different country or region to see content for your location.
United States
19:03:39 GMT+0000 (Coordinated Universal Time)

NSLS-750
Hydraulic cylinder, 700 bar
BETEX NSLS Flat cylinder, single-acting, spring return, 75T class
Frequently bought together

Technical data
75 | Capacity class (tons) | |
sp | 16 mm | Stroke |
Fa | 791 kN | Advance force, max. |
pmax | 700 bar | Operating pressure, max. |
Voil | 180 cm³ | Oil capacity |
A | 79 mm | Height, retracted |
B | 95 mm | Height, extended |
C | 76,2 mm | Distance fixing holes |
D | 145 mm | Outer diameter |
E | 120 mm | Cylinder bore diameter |
F | 82,5 mm | Plunger diameter |
H | 19 mm | Base to advance port |
K | 2 mm | Saddle protrusion from plunger |
L | 72,5 mm | |
M | 70 mm | |
V | 13,5 mm | [Ø] |
G | 20,5 mm | [Ø] |
≈m | 11,3 kg | Weight |
Additional information
Hard chrome plated and hardened piston, Rolled inside of cylinder, Sandblasted outside with black nitride coating, Coupling with dust cap | Product specifics |
Downloads:
Your current product variant
Series | NSLS | Flat cylinder |
Version | 75T | Capacity class 75 |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.