Select a different country or region to see content for your location.
United States
03:51:14 GMT+0000 (Coordinated Universal Time)

NSLS-300
Hydraulic cylinder, 700 bar
BETEX NSLS Flat cylinder, single-acting, spring return, 30T class

Technical data
30 | Capacity class (tons) | |
sp | 13 mm | Hub |
Fa | 293 kN | Advance force, max. |
pmax | 700 bar | Operating pressure, max. |
Voil | 54 cm³ | Oil capacity |
A | 58 mm | Height, retracted |
B | 71 mm | Height, extended |
C | 52,3 mm | Distance fixing holes |
D | 95 mm | Outer diameter |
E | 73 mm | Cylinder bore diameter |
F | 63,5 mm | Plunger diameter |
H | 19 mm | Base to advance port |
K | 2 mm | Saddle protrusion from plunger |
L | 47,5 mm | |
M | 47,5 mm | |
V | 10 mm | [Ø] |
G | 16 mm | [Ø] |
≈m | 4,2 kg | Weight |
Additional information
Hard chrome plated and hardened piston, Rolled inside of cylinder, Sandblasted outside with black nitride coating, Coupling with dust cap | Product specifics |
Downloads:
Your current product variant
Series | NSLS | Flat cylinder |
Version | 30T | Capacity class 30 |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.