Select a different country or region to see content for your location.
United States
14:43:06 GMT+0000 (Coordinated Universal Time)

NSHS-123
Hydraulic cylinder, 700 bar
BETEX NSHS Hollow-piston cylinder, single-acting, spring return, 12T class

Technical data
12 | Capacity class (tons) | |
sp | 76 mm | Stroke |
Ap | 18,9 cm² | Effective piston area |
Fa | 132 kN | Advance force, max. |
pmax | 700 bar | Operating pressure, max. |
Voil | 143,2 cm³ | Oil capacity |
A | 184 mm | Height, retracted |
B | 260 mm | Height, extended |
D | 73 mm | Outer diameter |
E | 55 mm | Cylinder bore diameter |
F | 35 mm | Plunger diameter |
H | 19 mm | Base to advance port |
U | 50,8 mm | Base mounting holes, bolt circle |
V | 5/16"-18 UN | Base mounting holes, thread (UNC) |
Z | 12,7 mm | Base mounting holes, thread depth |
W | 2¾"-16 UN | Collar thread (UN) |
X | 33 mm | Collar thread, length |
Y | 19,5 mm | Center hole diameter |
≈m | 4,2 kg | Weight |
Additional information
Hard chrome plated and hardened piston, Rolled inside of cylinder, Sandblasted outside with black nitride coating, Coupling with dust cap | Product specifics |
Downloads:
Your current product variant
Series | NSHS | Hollow piston cylinder |
Version | 12T | Capacity class 12 |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.