Select a different country or region to see content for your location.
United States
18:35:04 GMT+0000 (Coordinated Universal Time)

NSCS-502
Hydraulic cylinder, 700 bar
BETEX NSCS Compact cylinder, short stroke, single-acting, spring return, 50T class

Technical data
50 | Capacity class (tons) | |
sp | 60,5 mm | Stroke |
Fa | 496 kN | Advance force, max. |
pmax | 700 bar | Operating pressure, max. |
Voil | 429 cm³ | Oil capacity |
A | 127 mm | Height, retracted |
B | 187,5 mm | Height, extended |
D | 127 mm | Outer diameter |
E | 95 mm | Cylinder bore diameter |
F | 70 mm | Plunger diameter |
H | 19 mm | Base to advance port |
K | 2 mm | Piston protrusion |
O | M5 | Plunger female thread |
P | 8 mm | Plunger thread length |
U | 39 mm | Piston mounting holes, bolt circle |
≈m | 10,9 kg | Weight |
Additional information
Hard chrome plated and hardened piston, Rolled inside of cylinder, Sandblasted outside with black nitride coating, Coupling with dust cap | Product specifics |
Downloads:
Your current product variant
Series | NSCS | Short stroke cylinder |
Version | 50T | Capacity class 50 |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products