Select a different country or region to see content for your location.
United States
19:25:37 GMT+0000 (Coordinated Universal Time)

NSCS-302
Hydraulic cylinder, 700 bar
BETEX NSCS Compact cylinder, short stroke, single-acting, spring return, 30T class
Frequently bought together

Technical data
30 | Capacity class (tons) | |
sp | 62 mm | Stroke |
Fa | 309 kN | Advance force, max. |
pmax | 700 bar | Operating pressure, max. |
Voil | 274 cm³ | Oil capacity |
A | 117 mm | Height, retracted |
B | 179 mm | Height, extended |
D | 107 mm | Outer diameter |
E | 75 mm | Cylinder bore diameter |
F | 63,5 mm | Plunger diameter |
H | 19 mm | Base to advance port |
K | 3 mm | Piston protrusion |
O | M5 | Plunger female thread |
P | 8 mm | Plunger thread length |
U | 39 mm | Piston mounting holes, bolt circle |
≈m | 6,8 kg | Weight |
Additional information
Hard chrome plated and hardened piston, Rolled inside of cylinder, Sandblasted outside with black nitride coating, Coupling with dust cap | Product specifics |
Downloads:
Your current product variant
Series | NSCS | Short stroke cylinder |
Version | 30T | Capacity class 30 |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.