Select a different country or region to see content for your location.
United States
00:34:57 GMT+0000 (Coordinated Universal Time)

NSCS-201
Hydraulic cylinder, 700 bar
BETEX NSCS Compact cylinder, short stroke, single-acting, spring return, 20T class

Technical data
20 | Capacity class (tons) | |
sp | 45 mm | Stroke |
Fa | 198 kN | Advance force, max. |
pmax | 700 bar | Operating pressure, max. |
Voil | 127 cm³ | Oil capacity |
A | 98 mm | Height, retracted |
B | 143 mm | Height, extended |
D | 97 mm | Outer diameter |
E | 60 mm | Cylinder bore diameter |
F | 50,8 mm | Plunger diameter |
H | 17,5 mm | Base to advance port |
K | 3 mm | Piston protrusion |
O | M5 | Plunger female thread |
P | 9 mm | Plunger thread length |
U | 39 mm | Piston mounting holes, bolt circle |
≈m | 5 kg | Weight |
Additional information
Hard chrome plated and hardened piston, Rolled inside of cylinder, Sandblasted outside with black nitride coating, Coupling with dust cap | Product specifics |
Downloads:
Your current product variant
Series | NSCS | Short stroke cylinder |
Version | 20T | Capacity class 20 |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products