Select a different country or region to see content for your location.
United States
11:15:59 GMT+0000 (Coordinated Universal Time)

NSCS-1002
Hydraulic cylinder, 700 bar
BETEX NSCS Compact cylinder, short stroke, single-acting, spring return, 100T class
Frequently bought together

Technical data
100 | Capacity class (tons) | |
sp | 58 mm | Stroke |
Fa | 1.002 kN | Advance force, max. |
pmax | 700 bar | Operating pressure, max. |
Voil | 830 cm³ | Oil capacity |
A | 146,5 mm | Height, retracted |
B | 204,5 mm | Height, extended |
D | 165 mm | Outer diameter |
E | 135 mm | Cylinder bore diameter |
F | 92 mm | Plunger diameter |
H | 25 mm | Base to advance port |
K | 1,5 mm | Piston protrusion |
O | M8 | Plunger female thread |
P | 10 mm | Plunger thread length |
U | 55 mm | Piston mounting holes, bolt circle |
≈m | 22,7 kg | Weight |
Additional information
Hard chrome plated and hardened piston, Rolled inside of cylinder, Sandblasted outside with black nitride coating, Coupling with dust cap | Product specifics |
Downloads:
Your current product variant
Series | NSCS | Short stroke cylinder |
Version | 100T | Capacity class 100 |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.