Select a different country or region to see content for your location.
United States
08:13:53 GMT+0000 (Coordinated Universal Time)

NSLS-200
Hydraulic cylinder, 700 bar
BETEX NSLS Flat cylinder, single-acting, spring return, 20T class

Technical data
20 | Capacity class (tons) | |
sp | 12 mm | Stroke |
Fa | 198 kN | Advance force, max. |
pmax | 700 bar | Operating pressure, max. |
Voil | 34 cm³ | Oil capacity |
A | 51 mm | Height, retracted |
B | 63 mm | Height, extended |
C | 49,3 mm | Distance fixing holes |
D | 78 mm | Outer diameter |
E | 60 mm | Cylinder bore diameter |
F | 50,8 mm | Plunger diameter |
H | 19 mm | Base to advance port |
K | 1 mm | Saddle protrusion from plunger |
L | 39 mm | |
M | 39 mm | |
V | 10 mm | [Ø] |
G | 15 mm | [Ø] |
≈m | 2,6 kg | Weight |
Additional information
Hard chrome plated and hardened piston, Rolled inside of cylinder, Sandblasted outside with black nitride coating, Coupling with dust cap | Product specifics |
Downloads:
Your current product variant
Series | NSLS | Flat cylinder |
Version | 20T | Capacity class 20 |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.