Select a different country or region to see content for your location.
United States
20:29:48 GMT+0000 (Coordinated Universal Time)

NSHS-603
Hydraulic cylinder, 700 bar
BETEX NSHS Hollow-piston cylinder, single-acting, spring return, 60T class

Technical data
60 | Capacity class (tons) | |
sp | 76 mm | Stroke |
Ap | 89,6 cm² | Effective piston area |
Fa | 627 kN | Advance force, max. |
pmax | 700 bar | Operating pressure, max. |
Voil | 680 cm³ | Oil capacity |
A | 247,5 mm | Height, retracted |
B | 323,5 mm | Height, extended |
D | 158,6 mm | Outer diameter |
E | 125 mm | Cylinder bore diameter |
F | 90 mm | Plunger diameter |
H | 32 mm | Base to advance port |
J | 89 mm | Saddle diameter |
K | 12,5 mm | Saddle protrusion from plunger |
O | 2¾"-16 UN | Plunger female thread (UN) |
P | 25 mm | Plunger thread length |
U | 130 mm | Base mounting holes, bolt circle |
V | 1/2"-13 UN | Base mounting holes, thread (UNC) |
Z | 14 mm | Base mounting holes, thread depth |
W | 6¼"-12 UN | Collar thread (UN) |
X | 50 mm | Collar thread, length |
Y | 54 mm | Center hole diameter |
≈m | 26,4 kg | Weight |
Additional information
Hard chrome plated and hardened piston, Rolled inside of cylinder, Sandblasted outside with black nitride coating, Coupling with dust cap | Product specifics |
Downloads:
Your current product variant
Series | NSHS | Hollow piston cylinder |
Version | 60T | Capacity class 60 |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.