Select a different country or region to see content for your location.
United States
20:34:48 GMT+0000 (Coordinated Universal Time)

MF-IDUCTOR-2.0KW-120V
MF Induction heater handheld
incl. flexible inductor (2 m) and heat protection gloves; for heating all kinds of metal parts such as small drive components, bearing housings, nuts, bolts, pipes, small surfaces
Replaces
2313021
Technical data
P | 2 kW | Power |
30 – 65 kHz | MF frequency range | |
U | 120 V | Voltage |
I | 10 A | Amperage |
f | 50 – 60 Hz | Power frequency |
401 x 132 x 71 | Dimensions of iDuctor (mm) | |
≈m | 1,4 kg | Weight |
Functions
+ | Thermal protection | |
+ | Error message | |
+ | Cooling fan | |
+ | Overload and overheating protection |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2024-04-22 | Anleitung (Montage, Betrieb) | BA 85 | Englisch