Select a different country or region to see content for your location.
United States
01:13:56 GMT+0000 (Coordinated Universal Time)

Technical data
U | 400 V | Operating voltage |
f | 50 - 60 Hz | Power frequency |
P | 25,2 kVA | Power consumption |
I | 63 A | Current rating |
HR | < 2 A/cm | Residual magnetism |
≈m | 280 kg | Weight |
Dimensions
1.080 mm | Length HEATER | |
1.250 mm | Height HEATER | |
a | 430 mm | |
b | 490 mm |
Workpiece to be heated
150 mm | Min. inner diameter workpiece (by using the ledge in scope of delivery) | |
ØAmax | 1.500 mm | Max. outer diameter workpiece |
mb max | 800 kg | Max. workpiece weight |
mc | 600 kg | Max. workpiece weight: other component |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2022-01-25 | Anleitung (Montage, Betrieb) | BA 42 | Englisch