Select a different country or region to see content for your location.
United States
11:45:31 GMT+0000 (Coordinated Universal Time)

Technical data
U | 500 V | Operating voltage |
f | 50 – 60 Hz | Power frequency |
P | 24 kVA | Power consumption |
I | 48 A | Current rating |
ϑh max | 240 °C | Max. heating temperature |
0 – 99 min | Heating time | |
Touch | Display | |
2 | Magnetic probe, quantity | |
≈m | 307 kg | Weight |
Functions
+ | Temperature hold | |
+ | Automatic demagnetization, <2A/cm | |
— | Swivel arm | |
+ | Log function | |
+ | Delta-T control | |
+ | Temperature control | |
+ | Time control | |
+ | Temperature and time control | |
+ | Temperature and speed control | |
+ | Overheating protection | |
only in temp. and speed mode | Automatic power reduction | |
+ | Device supports horizontal / lying heating of the workpiece | |
— | Device supports vertical / hanging heating of the workpiece |
Dimensions
1.080 mm | Length HEATER | |
650 mm | Width HEATER | |
955 mm | Height HEATER | |
B | 430 mm | Space between poles |
C | 515 mm | Pole length |
Workpiece to be heated
145 mm | Min. inner diameter workpiece, horizontal heating: with included yoke | |
60 mm | Min. inner diameter workpiece, horizontal heating: with optional yoke | |
ØAmax | 1.150 mm | Max. outer diameter workpiece |
420 mm | Max. workpiece width, horizontal heating | |
mb max | 800 kg | Max. workpiece weight |
Additional information
1 | Yokes included, quantity | |
100x100 | Yokes included, cross section (mm²) |
Downloads:
Your current product variant
Series | SMART | Extended functionality |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products