Select a different country or region to see content for your location.
United States
18:33:28 GMT+0000 (Coordinated Universal Time)

HEATER800-BASIC-600V-US
Induction heating device
HEATER basic
Replaces
4207611-C-US
Preferred product

Technical data
U | 600 V | Operating voltage |
f | 50 – 60 Hz | Power frequency |
P | 24 kVA | Power consumption |
I | 40 A | Current rating |
ϑh max | 240 °C | Max. heating temperature |
0 – 99 min | Heating time | |
Digital | Display | |
1 | Magnetic probe, quantity | |
≈m | 307 kg | Weight |
Functions
+ | Temperature hold | |
+ | Automatic demagnetization, <2A/cm | |
— | Swivel arm | |
— | Log function | |
— | Delta-T control | |
+ | Temperature control | |
+ | Time control | |
— | Temperature and time control | |
— | Temperature and speed control | |
+ | Overheating protection | |
+ | Automatic power reduction | |
+ | Device supports horizontal / lying heating of the workpiece | |
— | Device supports vertical / hanging heating of the workpiece |
Dimensions
1.080 mm | Length HEATER | |
650 mm | Width HEATER | |
955 mm | Height HEATER | |
B | 430 mm | Space between poles |
C | 515 mm | Pole length |
Workpiece to be heated
145 mm | Min. inner diameter workpiece, horizontal heating: with included yoke | |
60 mm | Min. inner diameter workpiece, horizontal heating: with optional yoke | |
ØAmax | 1.150 mm | Max. outer diameter workpiece |
420 mm | Max. workpiece width, horizontal heating | |
mb max | 800 kg | Max. workpiece weight |
Additional information
1 | Yokes included, quantity | |
100x100 | Yokes included, cross section (mm²) |
Downloads:
Your current product variant
Series | BASIC | Base version |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.