Select a different country or region to see content for your location.
United States
01:12:17 GMT+0000 (Coordinated Universal Time)

Technical data
U | 230 V | Operating voltage |
f | 50 – 60 Hz | Power frequency |
P | 3 kVA | Power consumption |
I | 13 A | Current rating |
ϑh max | 240 °C | Max. heating temperature |
0 – 99 min | Heating time | |
Touch | Display | |
2 | Magnetic probe, quantity | |
≈m | 24,6 kg | Weight |
Functions
+ | Temperature hold | |
+ | Automatic demagnetization, <2A/cm | |
— | Swivel arm | |
+ | Log function | |
+ | Delta-T control | |
+ | Temperature control | |
+ | Time control | |
+ | Temperature and time control | |
+ | Temperature and speed control | |
+ | Overheating protection | |
only in temp. and speed mode | Automatic power reduction | |
+ | Device supports horizontal / lying heating of the workpiece | |
+ | Device supports vertical / hanging heating of the workpiece |
Dimensions
600 mm | Length HEATER | |
226 mm | Width HEATER | |
274 mm | Height HEATER | |
B | 120 mm | Space between poles |
C | 130 mm | Pole length |
D | 40x50 | Pole cross section (mm²) |
Workpiece to be heated
10 mm | Min. inner diameter workpiece, vertical heating: with included yoke | |
65 mm | Min. inner diameter workpiece, horizontal heating | |
ØAmax | 400 mm | Max. outer diameter workpiece |
115 mm | Max. workpiece width, vertical heating | |
125 mm | Max. workpiece width, horizontal heating | |
mb max | 50 kg | Max. workpiece weight |
Additional information
3 | Yokes included, quantity | |
7x7, 14x14, 40x50 | Yokes included, cross section (mm²) |
Downloads:
Your current product variant
Series | SMART | Extended functionality |
Version | 50 | mb max = 50 kg |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products