Select a different country or region to see content for your location.
United States
00:43:04 GMT+0000 (Coordinated Universal Time)

HEATER50-BASIC-240V-US
Induction heating device
HEATER basic
Replaces
4201231-C-US
Preferred product

Technical data
U | 240 V | Operating voltage |
f | 50 – 60 Hz | Power frequency |
P | 3,2 kVA | Power consumption |
I | 13 A | Current rating |
ϑh max | 240 °C | Max. heating temperature |
0 – 99 min | Heating time | |
Digital | Display | |
1 | Magnetic probe, quantity | |
≈m | 24,2 kg | Weight |
Functions
+ | Automatic demagnetization, <2A/cm | |
— | Swivel arm | |
— | Log function | |
— | Delta-T control | |
+ | Temperature control | |
— | Temperature and time control | |
— | Temperature and speed control | |
+ | Overheating protection | |
+ | Automatic power reduction | |
+ | Device supports horizontal / lying heating of the workpiece | |
+ | Device supports vertical / hanging heating of the workpiece |
Dimensions
600 mm | Length HEATER | |
274 mm | Height HEATER | |
B | 120 mm | Space between poles |
C | 130 mm | Pole length |
D | 40x50 | Pole cross section (mm²) |
Workpiece to be heated
10 mm | Min. inner diameter workpiece, vertical heating: with included yoke | |
65 mm | Min. inner diameter workpiece, horizontal heating | |
ØAmax | 400 mm | Max. outer diameter workpiece |
115 mm | Max. workpiece width, vertical heating | |
125 mm | Max. workpiece width, horizontal heating | |
mb max | 50 kg | Max. workpiece weight |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products