Select a different country or region to see content for your location.
United States
17:59:10 GMT+0000 (Coordinated Universal Time)

HEATER400-SMART-600V-US
Induction heating device
HEATER smart
Replaces
4305611-C-US
Preferred product

Technical data
U | 600 V | Operating voltage |
f | 50 – 60 Hz | Power frequency |
P | 12 kVA | Power consumption |
I | 20 A | Current rating |
ϑh max | 240 °C | Max. heating temperature |
0 – 99 min | Heating time | |
Touch | Display | |
2 | Magnetic probe, quantity | |
≈m | 176 kg | Weight |
Functions
+ | Temperature hold | |
+ | Automatic demagnetization, <2A/cm | |
+ | Swivel arm | |
+ | Log function | |
+ | Delta-T control | |
+ | Temperature control | |
+ | Time control | |
+ | Temperature and time control | |
+ | Temperature and speed control | |
+ | Overheating protection | |
only in temp. and speed mode | Automatic power reduction | |
+ | Device supports horizontal / lying heating of the workpiece | |
+ | Device supports vertical / hanging heating of the workpiece | |
+ | Device mobile |
Dimensions
1.214 mm | Length HEATER | |
560 mm | Width HEATER | |
990 mm | Height HEATER | |
B | 320 mm | Space between poles |
C | 305 mm | Pole length |
D | 80x100 | Pole cross section (mm²) |
Workpiece to be heated
115 mm | Min. inner diameter workpiece, vertical heating: with included yoke | |
30 mm | Min. inner diameter workpiece, vertical heating: with optional yoke | |
135 mm | Min. inner diameter workpiece, horizontal heating | |
ØAmax | 850 mm | Max. outer diameter workpiece |
315 mm | Max. workpiece width, vertical heating | |
300 mm | Max. workpiece width, horizontal heating | |
mb max | 400 kg | Max. workpiece weight |
Additional information
1 | Yokes included, quantity | |
80x80 | Yokes included, cross section (mm²) |
Downloads:
Your current product variant
Series | SMART | Extended functionality |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.