Select a different country or region to see content for your location.
United States
10:13:23 GMT+0000 (Coordinated Universal Time)

HEATER20-BASIC-230V
Induction heating device
HEATER basic
Replaces
4200251-CE
Preferred product

Technical data
U | 230 V | Operating voltage |
f | 50 – 60 Hz | Power frequency |
P | 2,3 kVA | Power consumption |
I | 10 A | Current rating |
ϑh max | 150 °C | Max. heating temperature |
0 – 30 min | Heating time | |
Digital | Display | |
1 | Magnetic probe, quantity | |
≈m | 21,3 kg | Weight |
Functions
+ | Temperature hold | |
+ | Automatic demagnetization, <2A/cm | |
— | Swivel arm | |
— | Log function | |
— | Delta-T control | |
+ | Temperature control | |
+ | Time control | |
— | Temperature and time control | |
— | Temperature and speed control | |
+ | Overheating protection | |
— | Automatic power reduction | |
— | Device supports horizontal / lying heating of the workpiece | |
+ | Device supports vertical / hanging heating of the workpiece |
Dimensions
460 mm | Length HEATER | |
240 mm | Width HEATER | |
280 mm | Height HEATER | |
B | 120 mm | Space between poles |
C | 135 mm | Pole length |
Workpiece to be heated
10 mm | Min. inner diameter workpiece, vertical heating: with included yoke | |
ØAmax | 240 mm | Max. outer diameter workpiece |
115 mm | Max. workpiece width, vertical heating | |
mb max | 20 kg | Max. workpiece weight |
Additional information
5 | Yokes included, quantity | |
7x7, 10x10, 14x14, 20x20, 40x40 | Yokes included, cross section (mm²) |
Downloads:
Your current product variant
Series | BASIC | Base version |
Version | 20 | mb max = 20 kg |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products