Select a different country or region to see content for your location.
United States
14:08:32 GMT+0000 (Coordinated Universal Time)

Technical data
U | 230 V | Operating voltage |
f | 50 – 60 Hz | Power frequency |
P | 2,3 kVA | Power consumption |
I | 10 A | Current rating |
ϑh max | 150 °C | Max. heating temperature |
0 – 30 min | Heating time | |
Digital | Display | |
1 | Magnetic probe, quantity | |
≈m | 21,3 kg | Weight |
Functions
+ | Temperature hold | |
+ | Automatic demagnetization, <2A/cm | |
— | Swivel arm | |
— | Log function | |
— | Delta-T control | |
+ | Temperature control | |
+ | Time control | |
— | Temperature and time control | |
— | Temperature and speed control | |
+ | Overheating protection | |
— | Automatic power reduction | |
— | Device supports horizontal / lying heating of the workpiece | |
+ | Device supports vertical / hanging heating of the workpiece |
Dimensions
460 mm | Length HEATER | |
240 mm | Width HEATER | |
280 mm | Height HEATER | |
B | 120 mm | Space between poles |
C | 135 mm | Pole length |
Workpiece to be heated
10 mm | Min. inner diameter workpiece, vertical heating: with included yoke | |
ØAmax | 240 mm | Max. outer diameter workpiece |
115 mm | Max. workpiece width, vertical heating | |
mb max | 20 kg | Max. workpiece weight |
Additional information
5 | Yokes included, quantity | |
7x7, 10x10, 14x14, 20x20, 40x40 | Yokes included, cross section (mm²) |
Downloads:
Your current product variant
Series | BASIC | Base version |
Version | 20 | mb max = 20 kg |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.