Select a different country or region to see content for your location.
United States
18:11:10 GMT+0000 (Coordinated Universal Time)

HEATER1600-SMART-480V-US
Induction heating device
HEATER smart
Replaces
4308511-C-US
Preferred product

Technical data
U | 480 V | Operating voltage |
f | 50 – 60 Hz | Power frequency |
P | 40 kVA | Power consumption |
I | 80 A | Current rating |
ϑh max | 240 °C | Max. heating temperature |
0 – 99 min | Heating time | |
Touch | Display | |
2 | Magnetic probe, quantity | |
≈m | 920 kg | Weight |
Functions
+ | Temperature hold | |
+ | Automatic demagnetization, <2A/cm | |
— | Swivel arm | |
+ | Log function | |
+ | Delta-T control | |
+ | Temperature control | |
+ | Time control | |
+ | Temperature and time control | |
+ | Temperature and speed control | |
+ | Overheating protection | |
only in temp. and speed mode | Automatic power reduction | |
+ | Device supports horizontal / lying heating of the workpiece | |
— | Device supports vertical / hanging heating of the workpiece |
Dimensions
1.520 mm | Length HEATER | |
750 mm | Width HEATER | |
1.415 mm | Height HEATER | |
B | 710 mm | Space between poles |
C | 780 mm | Pole length |
Workpiece to be heated
215 mm | Min. inner diameter workpiece, horizontal heating: with included yoke | |
85 mm | Min. inner diameter workpiece, horizontal heating: with optional yoke | |
ØAmax | 1.700 mm | Max. outer diameter workpiece |
700 mm | Max. workpiece width, horizontal heating | |
mb max | 1.600 kg | Max. workpiece weight |
Additional information
1 | Yokes included, quantity | |
150x150 | Yokes included, cross section (mm²) |
Downloads:
Your current product variant
Series | SMART | Extended functionality |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.