Select a different country or region to see content for your location.
United States
07:33:45 GMT+0000 (Coordinated Universal Time)

HEATER100-SMART-120V-US
Induction heating device
HEATER smart
Replaces
4302121-C-US
Preferred product
Product information

Metric
Imperial
Technical data
U | 120 V | Operating voltage |
f | 50 – 60 Hz | Power frequency |
P | 1,8 kVA | Power consumption |
I | 15 A | Current rating |
ϑh max | 240 °C | Max. heating temperature |
0 – 99 min | Heating time | |
Touch | Display | |
2 | Magnetic probe, quantity | |
≈m | 36,6 kg | Weight |
Functions
+ | Temperature hold | |
+ | Automatic demagnetization, <2A/cm | |
+ | Swivel arm | |
+ | Log function | |
+ | Delta-T control | |
+ | Temperature control | |
+ | Time control | |
+ | Temperature and time control | |
+ | Temperature and speed control | |
+ | Overheating protection | |
only in temp. and speed mode | Automatic power reduction | |
+ | Device supports horizontal / lying heating of the workpiece | |
+ | Device supports vertical / hanging heating of the workpiece |
Dimensions
702 mm | Length HEATER | |
256 mm | Width HEATER | |
392 mm | Height HEATER | |
B | 180 mm | Space between poles |
C | 185 mm | Pole length |
D | 50x50 | Pole cross section (mm²) |
Workpiece to be heated
30 mm | Min. inner diameter workpiece, vertical heating: with included yoke | |
15 mm | Min. inner diameter workpiece, vertical heating: with optional yoke | |
72 mm | Min. inner diameter workpiece, horizontal heating | |
ØAmax | 500 mm | Max. outer diameter workpiece |
175 mm | Max. workpiece width, vertical heating | |
180 mm | Max. workpiece width, horizontal heating | |
mb max | 100 kg | Max. workpiece weight |
Additional information
2 | Yokes included, quantity | |
20x20, 50x50 | Yokes included, cross section (mm²) |
Downloads:
Your current product variant
Series | SMART | Extended functionality |
Version | 100 | mb max = 100 kg |