Select a different country or region to see content for your location.
United States
08:41:06 GMT+0000 (Coordinated Universal Time)

HEATER100-BASIC-120V-US
Induction heating device
HEATER basic
Replaces
4202121-C-US
Preferred product

Technical data
U | 120 V | Operating voltage |
f | 50 – 60 Hz | Power frequency |
P | 1,8 kVA | Power consumption |
I | 15 A | Current rating |
ϑh max | 240 °C | Max. heating temperature |
0 – 99 min | Heating time | |
Digital | Display | |
1 | Magnetic probe, quantity | |
≈m | 36,3 kg | Weight |
Functions
+ | Temperature hold | |
+ | Automatic demagnetization, <2A/cm | |
+ | Swivel arm | |
— | Log function | |
— | Delta-T control | |
+ | Temperature control | |
+ | Time control | |
— | Temperature and time control | |
— | Temperature and speed control | |
+ | Overheating protection | |
+ | Automatic power reduction | |
+ | Device supports horizontal / lying heating of the workpiece | |
+ | Device supports vertical / hanging heating of the workpiece |
Dimensions
702 mm | Length HEATER | |
256 mm | Width HEATER | |
392 mm | Height HEATER | |
B | 180 mm | Space between poles |
C | 185 mm | Pole length |
D | 50x50 | Pole cross section (mm²) |
Workpiece to be heated
30 mm | Min. inner diameter workpiece, vertical heating: with included yoke | |
15 mm | Min. inner diameter workpiece, vertical heating: with optional yoke | |
72 mm | Min. inner diameter workpiece, horizontal heating | |
ØAmax | 500 mm | Max. outer diameter workpiece |
175 mm | Max. workpiece width, vertical heating | |
180 mm | Max. workpiece width, horizontal heating | |
mb max | 100 kg | Max. workpiece weight |
Additional information
2 | Yokes included, quantity | |
20x20, 50x50 | Yokes included, cross section (mm²) |
Downloads:
Your current product variant
Series | BASIC | Base version |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.