Select a different country or region to see content for your location.
United States
01:49:23 GMT+0000 (Coordinated Universal Time)

CONE-HEATER-CHU-230V
Heating device, electric
BETEX CONE-HEATER-CHU, for heating rolling bearings, bearing inner rings and other rotary machine elements


Technical data
P | 0,725 kW | Power |
U | 230 V | Voltage |
I | 3,2 A | Amperage |
f | 50 – 60 Hz | Power frequency |
— | Temperature check to fixed value | |
— | Temperature hold | |
365 x 220 x 240 | Dimensions [LxWxH] (mm) | |
≈m | 3,8 kg | Weight |
Workpiece to be heated
mw max | 7 kg | Max. workpiece weight |
dW min | 10 mm | Min. inner diameter workpiece |
dW max | 203 mm | Max. inner diameter workpiece |
DW max | 305 mm | Max. outer diameter workpiece |
Additional information
Easy to use, lightweight, suitable for various workpiece sizes, aluminum housing ensures even, quick heating of the workpiece | Product specifics |
Downloads:
Your current product variant
Version | CHU | Without temperature control |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.