Select a different country or region to see content for your location.
United States
06:01:02 GMT+0000 (Coordinated Universal Time)

CONE-HEATER-CHU-230V-UK
Heating device, electric
BETEX CONE-HEATER-CHU, for heating rolling bearings, bearing inner rings and other rotary machine elements


Technical data
P | 0,725 kW | Power |
U | 230 V | Voltage |
I | 3,2 A | Amperage |
f | 50 – 60 Hz | Power frequency |
— | Temperature check to fixed value | |
— | Temperature hold | |
365 x 220 x 240 | Dimensions [LxWxH] (mm) | |
≈m | 3,8 kg | Weight |
Workpiece to be heated
mw max | 7 kg | Max. workpiece weight |
dW min | 10 mm | Min. inner diameter workpiece |
dW max | 203 mm | Max. inner diameter workpiece |
DW max | 305 mm | Max. outer diameter workpiece |
Additional information
Easy to use, lightweight, suitable for various workpiece sizes, aluminum housing ensures even, quick heating of the workpiece | Product specifics |
Downloads:
Your current product variant
Version | CHU | Without temperature control |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products