Select a different country or region to see content for your location.
United States
23:47:05 GMT+0000 (Coordinated Universal Time)

BEARING-MATE850-1050
BEARING-MATE
Transport and mounting tool for rolling bearings
Preferred product
Frequently bought together

Technical data
Dmin | 850 mm | Outer diameter bearing, min. |
Dmax | 1.050 mm | Outer diameter bearing, max. |
500 kg | Weight bearing, max. | |
160 °C | Operating temperature, max. | |
≈m | 6,85 kg | Weight |
The transport and mounting tool BEARING-MATE is an accessory for the secure, rapid and easy handling of medium-sized and large rolling bearings. It can also be used where bearings are heated prior to mounting.
The tool is available in four designs with steel strips of differing lengths. This can be used to transport bearings with outside diameters from 250 mm to 1 050 mm.
Scope of delivery
- transport and mounting tool BEARING-MATE
- two short brackets to prevent tilting of the inner rings of self‑aligning bearings
- multi-purpose grease Arcanol Multi2 (20 g tube).
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.