Select a different country or region to see content for your location.
United States
22:55:50 GMT+0000 (Coordinated Universal Time)

TLS-15T
Hydraulic wedge spreader
BETEX TLS, for lifting loads and spreading 2 components

Technical data
15 | Capacity class (tons) | |
25 mm | Stroke cylinder | |
700 bar | Operating pressure | |
A | 5 mm | Spread, min. |
B | 15 mm | Spread, max. |
C | 36 mm | |
D | 46 mm | |
E | 232 mm | |
F | 31 mm | |
G | 45 mm | |
H | 57 mm | |
≈m | 3 kg | Weight |
Additional information
Hardened steel jaws, vertical lifting to exact position, use in narrow spaces from 5 to 43 mm, can be operated by one person | Product specifics | |
for industrial maintenance and repair jobs | Usability | |
1 piece wedge spreader | Delivery scope |
Downloads:
Your current product variant
Version | SP | Single product |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2025-03-14 | Technische Produktinformation | TPI 283 | Englisch