Select a different country or region to see content for your location.
United States
20:24:10 GMT+0000 (Coordinated Universal Time)

TL-15T-SET
Hydraulic wedge spreader
BETEX TL Set, for spreading 2 components such as flanges and others

Technical data
15 | Capacity class (tons) | |
25 mm | Stroke cylinder | |
700 bar | Operating pressure | |
A | 5 mm | Spread, min. |
B | 15 mm | Spread, max. |
C | 40 mm | |
D | 50 mm | |
E | 232 mm | |
F | 31 mm | |
G | 45 mm | |
H | 57 mm | |
≈m | 14 kg | Weight |
Additional information
Hardened steel jaws, vertical lifting to exact position, use in narrow spaces from 5 to 43 mm, can be operated by one person | Product specifics | |
for industrial maintenance and repair jobs | Usability | |
1x wedge spreader, two-stage hand pump, hose with quick coupling set, stepped safety block, pressure gauge, T-piece, steel box | Delivery scope |
Downloads:
Your current product variant
Version | ST | Set |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2025-03-14 | Technische Produktinformation | TPI 283 | Englisch
Products for Machine Alignment
Recently viewed products

Wait to see recently viewed products