Select a different country or region to see content for your location.
United States
16:59:11 GMT+0000 (Coordinated Universal Time)

Technical data
W | 50 – 60 | Width across flats |
M33 – M39 | Nut thread | |
FC | 490 kN | Cutting force |
Voil | 240 cm³ | Oil capacity |
A | 106 mm | |
B | 269 mm | |
C | 24 mm | |
D | 55 mm | |
E | 92 mm | |
F | 125 mm | |
≈m | 16,5 kg | Weight |
Additional information
compact design for use in the smallest spaces, robust cutting frame with angled cutting head, high-performance hydraulic cylinderfor, nuts up to and including strength class 12.9 | Product specifics |
Downloads:
Your current product variant
Version | SP | Single product |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products