Select a different country or region to see content for your location.
United States
12:54:46 GMT+0000 (Coordinated Universal Time)

HNS-32-41
Hydraulic nut splitter
BETEX HNS, Tool for splitting stuck hexagon nuts
Frequently bought together

Technical data
W | 32 – 41 | Width across flats |
M22 – M27 | Nut thread | |
FC | 190 kN | Cutting force |
Voil | 80 cm³ | Oil capacity |
A | 80 mm | |
B | 226 mm | |
C | 15 mm | |
D | 36 mm | |
E | 65 mm | |
F | 93 mm | |
≈m | 5,6 kg | Weight |
Additional information
compact design for use in the smallest spaces, robust cutting frame with angled cutting head, high-performance hydraulic cylinderfor, nuts up to and including strength class 12.9 | Product specifics |
Downloads:
Your current product variant
Version | SP | Single product |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.