Select a different country or region to see content for your location.
United States
21:13:30 GMT+0000 (Coordinated Universal Time)

HNS-24-32
Hydraulic nut splitter
BETEX HNS, Tool for splitting stuck hexagon nuts
Frequently bought together

Technical data
W | 24 – 32 | Width across flats |
M16 – M22 | Nut thread | |
FC | 140 kN | Cutting force |
Voil | 60 cm³ | Oil capacity |
A | 70 mm | |
B | 178 mm | |
C | 13 mm | |
D | 30 mm | |
E | 52 mm | |
F | 76 mm | |
≈m | 3,75 kg | Weight |
Additional information
compact design for use in the smallest spaces, robust cutting frame with angled cutting head, high-performance hydraulic cylinderfor, nuts up to and including strength class 12.9 | Product specifics |
Downloads:
Your current product variant
Version | SP | Single product |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.