Select a different country or region to see content for your location.
United States
20:35:27 GMT+0000 (Coordinated Universal Time)

PFS-10T-I
Hydraulic flange spreader
BETEX PFS-I for spreading flanges, with integrated hand pump

Technical data
10 | Capacity class (tons) | |
51 mm | Stroke cylinder | |
73 cm³ | Oil capacity | |
H | 104 – 216 | Flange Thickness (mm) |
J | Ø 31,75 mm | Stud size |
3,3 – 28,7 | Standard wedge (mm) | |
A | 300 mm | |
B | 108 mm | |
C | 442 mm | |
D | 375 mm | |
E | 67 mm | |
F | 37,5 mm | |
G | 123,5 mm | |
I | 285 mm | |
≈m | 21,2 kg | Weight |
Additional information
Safe and easy spreading of flanges, with safety block to hold the spread when the spreader is removed | Product specifics | |
for industrial maintenance and repair jobs | Usability | |
Flange spreader with integrated pump, stepped safety block, steel box | Delivery scope |
Downloads:
Your current product variant
Version | SP | Single product |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products