Select a different country or region to see content for your location.
United States
04:20:46 GMT+0000 (Coordinated Universal Time)

Technical data
10 (2x) | Capacity class (tons) | |
51 mm | Stroke cylinder | |
73 cm³ | Oil capacity | |
H | 104 – 216 | Flange Thickness (mm) |
J | Ø 31,75 mm | Stud size |
3,3 – 28,7 | Standard wedge (mm) | |
A | 300 mm | |
B | 108 mm | |
C | 248 mm | |
D | 151 mm | |
E | 67 mm | |
F | 37,5 mm | |
G | 123,5 mm | |
I | 285 mm | |
≈m | 36,5 kg | Weight |
Additional information
Safe and easy spreading of flanges, with safety block to hold the spread when the spreader is removed | Product specifics | |
for industrial maintenance and repair jobs | Usability | |
2 flange spreaders, two-stage hand pump with double manifold, 2x hose with quick coupling set, 2x stepped safety block, 2x pressure gauge, 2x T-piece, steel box | Delivery scope |
Downloads:
Your current product variant
Version | DS | Duo set |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.