Select a different country or region to see content for your location.
United States
02:18:20 GMT+0000 (Coordinated Universal Time)

SHIMS-RVS-50X50
Passplatten
BETEX Shims RVS, peel-off, for alignment of machines and machine components

Dimensions
a | 50 mm | |
b | 50 mm | |
c | 13 mm | |
d | 1 mm | |
≈m | 250 g | Weight |
Additional information
10 pieces shims, stainless steel, laminated | Package content | |
12 peelable layers (8 x 0.1 mm; 4 x 0.05 mm) | Product specifics | |
Peel off layers until the desired thickness is achieved | Application |
Downloads:
Your current product variant
Baureihe | SHIMS-RVS | Trennbar, Edelstahl |
Version | A 50 | Größe: 50 mm × 50 mm |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2025-03-14 | Technische Produktinformation | TPI 283 | Englisch