Select a different country or region to see content for your location.
United States
17:46:53 GMT+0000 (Coordinated Universal Time)

SHIMS-50-100-AW-50X50X1.00
Shims
BETEX Shims A 50, for alignment of machines and machine components
Replaces
B050100
Preferred product


Dimensions
a | 50 mm | |
b | 50 mm | |
c | 13 mm | |
d | 1 mm | |
≈m | 19 g | Weight |
Additional information
10 pieces shims, stainless steel 1.4301, solid | Package content | |
suitable for reuse, discs rounded and deburred | Product specifics |
Downloads:
Your current product variant
Series | SHIMS | Solid, stainless steel |
Version | A 50 | Size: 50 mm × 50 mm |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2025-03-14 | Technische Produktinformation | TPI 283 | Englisch