Select a different country or region to see content for your location.
United States
07:30:05 GMT+0000 (Coordinated Universal Time)

SHIMS-35-005-MN-35X30X0.05
Shims
BETEX Ausrichtscheiben M 35, zum Ausrichten von Maschinen und Maschinenkomponenten
Replaces
B035005


Dimensions
a | 35 mm | |
b | 30 mm | |
c | 9 mm | |
d | 0,05 mm | |
≈m | 0,017 kg | Weight |
Additional information
10 pieces shims, stainless steel 1.4301, solid | Package content | |
suitable for reuse, discs rounded and deburred | Product specifics |
Downloads:
Your current product variant
Baureihe | SHIMS | Massiv, Edelstahl |
Version | M 35 | Größe: 35 mm × 30 mm |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2025-03-14 | Technische Produktinformation | TPI 283 | Englisch