Select a different country or region to see content for your location.
United States
11:04:38 GMT+0000 (Coordinated Universal Time)

SHIMS-CASE-E-10/10
Shims set in case
BETEX Shims, size E 200 mm, 10 different thicknesses of 10 pieces each
Replaces
B020600
Preferred product
Dimensions
200 x 200 | Size E (mm) | |
dN | 0,05 mm | Thickness |
dP | 0,1 mm | Thickness |
dR | 0,2 mm | Thickness |
dS | 0,25 mm | Thickness |
dT | 0,4 mm | Thickness |
dU | 0,5 mm | Thickness |
dV | 0,7 mm | Thickness |
dW | 1 mm | Thickness |
dX | 2 mm | Thickness |
dY | 3 mm | Thickness |
≈m | 26 kg | Weight |
Additional information
10 x 10 = 100 | Number of shims included in delivery | |
Trolley case | Case variant | |
550 x 340 x 240 | Dimensions case (mm) | |
Can be refilled with shims in packs of 10 of the corresponding sizes and thicknesses | Note |
Downloads:
Your current product variant
Version | E | Size 200 |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2025-03-14 | Technische Produktinformation | TPI 283 | Englisch
Products for Machine Alignment
Recently viewed products

Wait to see recently viewed products