Select a different country or region to see content for your location.
United States
05:20:10 GMT+0000 (Coordinated Universal Time)

SHIMS-CASE-BC-10/12
Shims set in case
BETEX Shims, 2 sizes (B 75 mm, C 100 mm), each in 12 different thicknesses of 10 pieces each
Dimensions
75 x 75 | Size B (mm) | |
100 x 100 | Size C (mm) | |
dK | 0,025 mm | Thickness |
dN | 0,05 mm | Thickness |
dP | 0,1 mm | Thickness |
dQ | 0,15 mm | Thickness |
dR | 0,2 mm | Thickness |
dS | 0,25 mm | Thickness |
dT | 0,4 mm | Thickness |
dU | 0,5 mm | Thickness |
dV | 0,7 mm | Thickness |
dW | 1 mm | Thickness |
dX | 2 mm | Thickness |
dY | 3 mm | Thickness |
≈m | 11 kg | Weight |
Additional information
24 x 10 = 240 | Number of shims included in delivery | |
Carrying case | Case variant | |
420 x 330 x 180 | Dimensions case (mm) | |
Can be refilled with shims in packs of 10 of the corresponding sizes and thicknesses | Note |
Downloads:
Your current product variant
Version | BC | Sizes 75/100 |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2025-03-14 | Technische Produktinformation | TPI 283 | Englisch