Select a different country or region to see content for your location.
United States
13:50:52 GMT+0000 (Coordinated Universal Time)

LASER-SMARTY3
Pulley alignment device
System for alignment of belt pulleys
Replaces
7803105
Preferred product
Technical data
≥ 60 mm | Sheave diameter | |
40 mm | Measuring distance, min. | |
10 m | Measuring distance, max. | |
Class 2 acc. to IEC 60825-1 | Safety class laser | |
< 4,8 mW | Output power | |
635 – 670 | Wavelength laser (nm) | |
60 ° | Beam angle | |
< 0,05°; < 0,2 mm | Accuracy laser plane – reference plane: parallelity; offset | |
1x R6 (AA) 1,5 V | Battery type | |
up to 12 h continuously | Battery operation | |
ABS plastics / hard anodized aluminium | Material | |
for indoor use (pollution degree 2) | Field of application | |
145 x 86 x 30 | Dimensions [LxBxH] (mm) | |
≈m | 0,265 kg | Weight |
Additional information
1 pc. laser transmitter, 2 pcs. optical targets, magnetic adhesive, 1 pc. AA battery, 1 pc. pouch, lined | Included in delivery |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.