Select a different country or region to see content for your location.
United States
17:23:09 GMT+0000 (Coordinated Universal Time)


61876-MA
Deep groove ball bearing
Deep groove ball bearing 618..-MA, single row, solid brass cage
Replaces
61876MA


Main Dimensions & Performance Data
d | 380 mm | Bore diameter |
D | 480 mm | Outside diameter |
B | 46 mm | Width |
Cr | 219.000 N | Basic dynamic load rating, radial |
C0r | 320.000 N | Basic static load rating, radial |
Cur | 8.900 N | Fatigue load limit, radial |
nG | 2.250 1/min | Limiting speed |
nϑr | 1.430 1/min | Reference speed |
≈m | 21 kg | Weight |
Mounting dimensions
da min | 390,2 mm | Minimum diameter shaft shoulder |
Da max | 469,8 mm | Maximum diameter of housing shoulder |
ra max | 2,1 mm | Maximum fillet radius |
Dimensions
rmin | 2,1 mm | Minimum chamfer dimension |
D1 | 447,2 mm | Shoulder diameter outer ring |
d1 | 413,9 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
f0 | 15,9 | Calculation factor |