Select a different country or region to see content for your location.
United States
00:06:53 GMT+0000 (Coordinated Universal Time)



7207-B-XL-2RS-TVP-UA
Angular contact ball bearing
Angular contact ball bearing 72..-B-XL-2RS-TVP, single row, X-life, seals, plastic cage
Replaces
7207-B-2RS-TVP-UA
Product information


Main Dimensions & Performance Data
d | 35 mm | Bore diameter |
D | 72 mm | Outside diameter |
B | 17 mm | Width |
Cr | 30.000 N | Basic dynamic load rating, radial |
C0r | 19.000 N | Basic static load rating, radial |
Cur | 1.320 N | Fatigue load limit, radial |
nG | 5.600 1/min | Limiting speed |
≈m | 0,275 kg | Weight |
Mounting dimensions
da min | 42 mm | Minimum diameter of shaft shoulder |
Da max | 65 mm | Maximum diameter of housing shoulder |
Db max | 67,8 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius of shaft |
ra1 max | 0,6 mm | Maximum fillet radius of housing |
Dimensions
rmin | 1,1 mm | Minimum chamfer dimension |
r1 min | 0,6 mm | Minimum chamfer dimension |
D1 | 57,64 mm | Shoulder diameter on outer ring wide side face |
D2 | 60,22 mm | Caliber diameter on outer ring wide side face |
D3 | 66,54 mm | Caliber diameter on outer ring small side face |
d1 | 50,17 mm | Shoulder diameter on inner ring wide side face |
d2 | 45,76 mm | Caliber diameter on inner ring wide side face |
a | 30,9 mm | Distance between the apexes of the pressure cones |
α | 40 ° | Contact angle |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Additional information
Amin | 40 µm | Axial clearance per set min. |
Tol(+) | 8 µm | Tolerance for axial clearance or preload per set |